2.1 Power-on Hours (POHQ(TJ, VDD))

Table 2-1. Power-on Hours
Ordering CodeTierIndicative TA (1)TJArm® Core FrequencyVDDCOREPower-on Hours

SAM9X70-I/4PB

SAM9X72-I/4PB

SAM9X75-I/4PB

Industrial85°CTJ100°C

800 MHz

600 MHz

1.15 V

1.05 V

9207 Hrs

25028 Hrs

SAM9X70-V/4PB

SAM9X72-V/4PB

SAM9X75-V/4PB

Extended Industrial105°C125°C

800 MHz

600 MHz

1.15 V

1.05 V

2347 Hrs

6379 Hrs

SAM9X70-V/6GW

SAM9X72-V/6GW

SAM9X75-V/6GW

Extended Industrial105°C125°C

800 MHz

600 MHz

1.15 V

1.05 V

2347 Hrs

6379 Hrs

SAM9X75-V/4PBVAOAutomotive105°C125°C

800 MHz

600 MHz

1.15 V

1.05 V

2347 Hrs

6379 Hrs

Note:
  1. Indicative ambient temperature. Depends mainly on package variant, board construction and dissipated power.