1.3.5 Clock Stretch Disable Not Working Properly
When the CSD bit is set between a Start condition and the 8th falling SCL edge, the I2C module enters a state where the module clock stretches indefinitely after the next Start until a bus time-out occurs.
Work around
Force a reset of the module by toggling the EN bit.
Affected Silicon Revisions
| B0 | B2 | B3 | F1 | G1 |
| X | X | X | X | X |