Configuration zone: 88 bytes for counting, locks and serial
number
Data Zone Features:
ParentKey slot
DerivedKey slot
Three dedicated storage slots
High-Speed, Single-Wire Interface with Parasitic Power
On-Die Integrated Bypass Capacitor to
Allow for Parasitic Power Operation
1,024 Maximum Uses (Device Can Be
Configured for a Lesser Amount)
2.0V to 4.5V Supply Voltage Range
<150 nA Sleep Current
Packaging Solutions:
2-Pad VSFN contact package for mechanical attachment without
PCB
8-Pad UDFN for prototyping and
early development
4-Ball WLCSP, 2 x 2 Grid with a 0.4 mm ball pitch (contact
Microchip Sales for more information)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.