3 Compatibility with ATSHA204A
The ATSHA206A is designed specifically to implement use cases associated with the authentication of disposable units, ecosystem control and anti-cloning. The commands of the ATSHA206A follow the same structure as other Microchip CryptoAuthentication products, but the number of commands and the flexibility of those commands have been significantly reduced from that of the ATSHA204A, due to the reduced application space. This simplifies the use of the ATSHA206A relative to that of the ATSHA204A.