Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Device:

ATSHA206A: Cryptographic Co-Processor with Secure Hardware-Based Key Storage

Package OptionsMBH2RC-2, 2-Pad, 4.0 x 2.00 mm Body, 0.90 mm Maximum Thickness, Very Thin Single Flat No Lead Package (VSFN)
MAH8-Pad, 2.0 x 3.0 mm Body with Exposed Paddle UDFN
—4-Ball Wafer Level CSP(3)
Customer Code<xx>Unique two digit alphanumeric code for each customer. This will be assigned by Microchip.
Delivery OptionsBBulk
SSample Devices in Tape and Reel
Examples:
  • ATSHA206A-MAH1X-S: 8-PAD 2.0 x 3.0 mm UDFN Package. Sample Devices Sold in Tape and Reel Format. NOT FOR PRODUCTION.
  • ATSHA206A-MBH1X-B: 2-Pad 4.0 x 2.00 mm body VSFN Package. Sample Devices Sold in Bulk Only. NOT FOR PRODUCTION.
  • ATSHA206A-MBH<xx>-B: 2-Pad 4.0 x 2.00 mm body VSFN Package. Customer Specific Ordering Code Format. Sold in Bulk.
Note:
  1. Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip sales office for package availability with the Tape and Reel option.
  2. Sample units and customer units are only provided in Bulk format. Tape and Reel options are not currently available.
  3. Contact your Microchip sales office if interested in the WLCSP package.