35.5.5 Op Amp n Control A
| Name: | OPnCTRLA |
| Offset: | 0x10 + n*0x08 [n=0..2] |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNSTDBY | OUTMODE[1:0] | EVENTEN | ALWAYSON | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 7 – RUNSTDBY Run in Standby Mode
| Value | Description |
|---|---|
| 0 | OPn is disabled when in Standby sleep mode, and its output driver is disabled |
| 1 | OPn will continue operating as configured in Standby sleep mode |
Bits 3:2 – OUTMODE[1:0] Output Mode
| Value | Name | Description |
|---|---|---|
| 0x0 | OFF | The output driver for OPn is disabled, but this can be overridden by the DRIVEn event |
| 0x1 | NORMAL | The output driver for OPn is enabled in Normal mode |
| 0x2 - 0x3 | - | Reserved |
Bit 1 – EVENTEN Event Enable
| Value | Description |
|---|---|
| 0 | No events are enabled for OPn |
| 1 | All events are enabled for OPn |
Bit 0 – ALWAYSON Always On
| Value | Description |
|---|---|
| 0 | OPn is not always on but can be enabled by the ENABLEn event and disabled by the DISABLEn event |
| 1 | OPn is always on |