35.5.4 Power Control
| Name: | PWRCTRL |
| Offset: | 0x0F |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IRSEL | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – IRSEL Input Range Select
| Value | Description |
|---|---|
| 0 | The op amp input voltage range is rail-to-rail |
| 1 | The op amp input voltage range and power consumption are reduced. See the Electrical Characteristics section for more information. |