35.5.10 Op Amp n Calibration
| Name: | OPnCAL |
| Offset: | 0x15 + n*0x08 [n=0..2] |
| Reset: | Fuse readout |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CAL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 7:0 – CAL[7:0] Calibration of Input Offset Voltage
0x00’ provides the most negative value of offset adjustment,
‘0x80’ provides no offset adjustment, and
‘0xFF’ provides the most positive value of offset
adjustment.