40.11 OPAMP
Unless otherwise noted, the typical graphs are valid for the following conditions:
- VDD = 3.0V
- TA = 25°C
- Input common-mode voltage VCM = VDD/2
- IRSEL =
0 - Output load: 10 kΩ
- Internally connected in voltage follower mode
|
|
|
|
|
|
|
|
|
1 and CPU Mode =
Standby |
1 and CPU Mode =
Standby |
|
|
|
|
|
|
|
|
|
|
|
|
1 |
1 |
1 |
|
1 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Note: This plot is valid only
for revision A5 and later. |