18.5.13 Multi-Pin Control Update Mask
For faster configuration of the port module, the multi-pin configuration write enables the configuration of several pins of a port in a single cycle. Especially with large pin count devices, this function can significantly speed up PORT pin configuration operations.
| Name: | PINCTRLUPD |
| Offset: | 0x0C |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PINCTRLUPD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – PINCTRLUPD[7:0] Multi-Pin Control Update Mask
This bit field controls the copy of the Multi-Pin Configuration (PORTx.PINCONFIG) register content to the individual Pin n Control (PORTx.PINnCTRL) registers without using an individual write operation for each register.
Writing a ‘0’ to bit n in this bit field has no
effect.
Writing a ‘1’ to bit n in this bit field will copy
the PORTx.PINCONFIG register content to the corresponding PORTx.PINnCTRL
register.
Reading this bit field will always return zero.