18.5.15 Multi-Pin Control Clear Mask
For faster configuration of the port module, the multi-pin configuration write enables the configuration of several pins of a port in a single cycle. Especially with large pin count devices, this function can significantly speed up PORT pin configuration operations.
| Name: | PINCTRLCLR |
| Offset: | 0x0E |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PINCTRLCLR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – PINCTRLCLR[7:0] Multi-Pin Control Clear Mask
This bit field controls the clearing of bits in the individual Pin n Control (PORTx.PINnCTRL) registers without using an individual read-modify-write operation for each register.
Writing a ‘0’ to bit n in this bit field has no
effect.
Writing a ‘1’ to bit n in this bit field will clear
the individual bits in the PORTx.PINnCTRL register, according to the bits set to
‘1’ in the Multi-Pin Configuration (PORTx.PINCONFIG)
register.
Reading this bit field will always return zero.