37.3.3.8 KEY - Set Activation Key or
        Send System Information Block
The KEY instruction is used for communicating key bytes to the UPDI or for
            providing the programmer with a System Information Block (SIB), opening up for executing
            protected features on the device. See the Key Activation Overview table in the
                Enabling of Key Protected Interfaces section for an overview of functions
            that are activated by keys. For the KEY instruction, only a 64-bit key
            size is supported. The maximum supported size for SIB is 128 bits.
KEY Instruction
                OperationFigure 37-16 shows the transmission of a key and the reception of a SIB. In both
            cases, the Size C (SIZE_C) field in the operand determines the number
            of frames being sent or received. There is no response after sending a
                KEY to the UPDI. When requesting the SIB, data will be transmitted
            from the UPDI according to the current guard time setting.