1 System Requirements
- MPLAB® X IDE v6.251
- MPLAB®
Code Configurator v5.5.32 or later
- MCC Melody Core v2.8.1
- MPLAB® XC8 Compilers:
- Recommended: TÜV SÜD Certified XC8 Functional Safety Compiler v2.49 or XC8 C-Compiler v3.00
- Device Family
Packs
- PIC16F1xxxx_DFP v1.27.418 or later
- PIC18F-Q_DFP v1.28.451 or later
- PIC18F-K_DFP v1.15.303 or later
Notes:
- Projects created using MCC and MPLAB X IDE v6.00 or earlier may not be reconfigurable in MPLAB X IDE v6.05 onwards. To use MCC on these projects, switch to the MCC Melody PIC16/18 IEC60730 Class B Diagnostic Library v6.2.0 using the Content Manager Tool and regenerate the code.
- The MCC plugin is bundled with MPLAB X IDE v6.05 and later.