3 Repairs and Enhancements
Repairs:
- Device support for PIC16(L)F131xx
Enhancements:
- Updated the following PIC16
diagnostics:
- CPU REGISTERS v2.0.2
- FLASH v2.0.2
- EEPROM v2.0.2
- SIMPLE WATCHDOG TIMER v2.1.0
- WINDOWED WATCHDOG TIMER v2.0.1
- CLOCK LINE FREQUENCY v2.0.2
- CLOCK TEST WITH SECONDARY CLOCK REFERENCE v2.0.2
- INTERRUPT FREQUENCY v2.0.2
- Updated for the following PIC18
diagnostics:
- CPU REGISTERS v2.0.2
- FLASH v2.0.1
- EEPROM v2.0.1
- SRAM MARCH v3.0.3
- SRAM CHECKERBOARD v2.0.1
- STACK MARCH C v3.0.1
- SIMPLE WATCHDOG TIMER v2.1.0
- WINDOWED WATCHDOG TIMER v2.0.1
- CLOCK LINE FREQUENCY v2.0.2
- CLOCK TEST WITH SECONDARY CLOCK REFERENCE v2.0.2
- INTERRUPT FREQUENCY v2.0.2