6 Supported Devices and Families
- 8-bit PIC Families
- PIC16(L)F131xx1, 4
- PIC16(L)F13113, PIC16(L)F13114, PIC16(L)F13115, PIC16(L)F13123, PIC16(L)F13124, PIC16(L)F13125, PIC16(L)F13143, PIC16(L)F13144, PIC16(L)F13145
- PIC16F152xx1, 2
- PIC16(L)F153xx1
- PIC16(L)F183xx2
- PIC16(L)F184xx
- PIC16(L)F188xx
- PIC16(L)F188543, PIC16(L)F18855, PIC16(L)F18856, PIC16(L)F18857, PIC16(L)F18875, PIC16(L)F18876, PIC16(L)F18877
- PIC16(L)F191xx
- PIC16(L)F19155, PIC16(L)F19156, PIC16(L)F19175, PIC16(L)F19176, PIC16(L)F19185, PIC16(L)F19186, PIC16(L)F19195, PIC16(L)F19196, PIC16(L)F19197
- PIC18(L)FxxK40
- PIC18(L)F24K40, PIC18(L)F25K40, PIC18(L)F26K40, PIC18(L)F27K40, PIC18(L)F45K40, PIC18(L)F46K40, PIC18(L)F47K40, PIC18(L)F65K40, PIC18(L)F66K40, PIC18(L)F67K40
- PIC18(L)FxxK42
- PIC18(L)F24K42, PIC18(L)F25K42, PIC18(L)F26K42, PIC18(L)F27K42, PIC18(L)F45K42, PIC18(L)F46K42, PIC18(L)F47K42, PIC18(L)F55K42, PIC18(L)F56K42, PIC18(L)F57K42
- PIC18FxxQ10
- PIC18F24Q10, PIC18F25Q10, PIC18F26Q10, PIC18F27Q10, PIC18F45Q10, PIC18F46Q10, PIC18F47Q10
- PIC18FxxQ40
- PIC18F04Q40, PIC18F05Q40, PIC18F06Q40, PIC18F14Q40, PIC18F15Q40, PIC18F16Q40
- PIC18FxxQ41
- PIC18F04Q41, PIC18F05Q41, PIC18F06Q41, PIC18F14Q41, PIC18F15Q41, PIC18F16Q41
- PIC18FxxQ43
- PIC18F25Q43,PIC18F26Q43, PIC18F27Q43, PIC18F45Q43,PIC18F46Q43, PIC18F47Q43, PIC18F55Q43,PIC18F56Q43, PIC18F57Q43
- PIC18FxxQ83
- PIC18F26Q83, PIC18F27Q83, PIC18F46Q83, PIC18F47Q83, PIC18F56Q83, PIC18F57Q83
- PIC18FxxQ84
- PIC18F26Q84, PIC18F27Q84, PIC18F46Q84, PIC18F47Q84, PIC18F56Q84, PIC18F57Q84
Notes:
- These devices do not have EEPROM.
- These devices do not have Windowed WDT.
- These devices have limited memory. Enabling multiple tests may result to a compilation error.
- These devices do not support Clock Frequency SOSC.
When executing all the available diagnostics tests together along with the examples enabled, it is recommended to enable higher XC8 optimization levels (level 2 or higher) for devices with program memory of 14K bytes or less. This will ensure that all tests and examples will fit in the device program memory.
- PIC16(L)F131xx1, 4