1.2.2 VDDIOx Low-Voltage Detect Status Bit (LVDSTAT) Does Not Return LVD Status

The LVDSTAT bit of the VDDIOxCON register does not correctly return the status of the VDDIOx Low-Voltage detect circuitry.

Work around

Use the VDDIOxLVDIF to monitor the status of the VDDIOx LVD circuitry.

Affected Silicon Revisions

A1A3
X