1.2.1 VDDIOx I/O Monitor Disable Feature Causes Adverse MVIO Module Behavior

The MVIO module will not function properly when the dedicated VDDIOx internal voltage monitor and POR circuitry have been disabled by setting the IOMON bit of the VDDIOxCON register.

Work around

Ensure the VDDIOx internal voltage monitor is enabled (IOMON = 0) at all times.

Affected Silicon Revisions

A1A3
X