3.1 Board Features

  • PIC16F13276 Microcontroller
  • On-Board Nano Debugger
    • Programming and debugging
    • Virtual serial port via USB CDC
    • Green power and status LED
    • One debug GPIO channel (DGI GPIO)
    • Board identification in Microchip development environments
  • Power and Connectivity
    • USB Type-C® for power and data
    • Adjustable target voltage (1.8–5.5V, up to 500 mA) controlled by the on-board debugger
  • Hardware Peripherals
    • Yellow user LED
    • Mechanical user switch
    • 32.768 kHz Crystal
  • Curiosity Nano Edge Connector
    • Sockets into Curiosity Nano base boards
    • Staggered layout for press fit pin headers
    • Breadboard compatible
    • Castellated edges for surface mounting