3.4 Curiosity Nano Pinout

All Curiosity Nano boards follow a standardized pinout for key functions, as illustrated in the image below. Specific pins are reserved for the debugger interface, which supports programming protocols such as UPDI, SWD, or ICSP. Additional dedicated pins are provided for the CDC virtual serial port and the Data Gateway Interface (DGI).

Serial communication interfaces are consistently mapped to designated pins:
  • UART
  • I2C
  • SPI
The CDC UART may share pins with the serial communication section, be available on dedicated pins located directly below the serial section, or, in some cases, be accessible only through the debugger section.

Analog capability is guaranteed only for pins within the analog section. At least two of these pins support PWM output, and some kits may offer a third optional PWM pin.

The placement and availability of additional features, such as extra serial or analog functions, may vary depending on the specific Curiosity Nano board. For this reason, only GPIO functionality is guaranteed for pins outside the sections mentioned above.
Tip: The location of debugger, serial communication, and analog pins on the edge connector is consistent across all Curiosity Nano boards, ensuring compatibility and ease of use.
Figure 3-3. Curiosity Nano Pinout
Info: Features shown in parentheses are optional and may not be available on all Curiosity Nano boards.