3 Use Cases
The 8-bit PIC microcontrollers contain a variety of core independent peripherals for serial communication (UART/SPI/I2C), analog to digital conversion (ADC), and timer/counters. The I3C Target module can be used in conjunction with these peripherals in some sensor, IoT, and memory-related applications. Some key applications include:
- Multi-protocol Translator
- Multi-sensor Integration
- Solid State Drive (SSD) Sideband Communication
- Memory Module SidebandBus Communication
Find the MCC Melody code configuration here: