1.2 EMC Compliance
The PD-9601GCI/DC device is compliant with the following EMC standards:
- FCC Part 15 Class B
- EN55032 Class A
- ICES-003 Class A
- RCM AS/NZS CISPR32 Class A
- EN55035
- VCCI
The PD-9601GCI/DC device is compliant with the following EMC standards:
DS50003998A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.