20.1.2 Signal Routing Port Input
The input to the Signal Routing Port is selected using the PORTWINx registers. There is a separate PORTWINx register for each pin of the Signal Routing Port. Several core independent peripherals are available as input selections to the multiplexer as shown in the PORTWINx Input Selections table below. In addition to the core independent peripherals, the following inputs are also added to each multiplexer:
- The corresponding LATWn register bit – allows for software writes to the Signal Routing pin.
- Input from the immediate next Signal Routing pin RW[n+1] – allows for shift register operation.
- An external I/O pin – allows physical inputs.
- To perform a software write to one of the Signal Routing pins using the LATW register, the PORTWINx register for that Signal Routing pin must select the corresponding LATWn bit as input to the Signal Routing Port.
- Reading the LATW register returns the most recently written value to the LATW register and not the actual input to the Signal Routing Port. The actual input to the Signal Routing Port is selected using PORTWINx register and can be read using the PORTW register. This is similar to the standard I/O pins read/write operations.
The following input selection multiplexers are available on this device:
| IN[3:0] | PORTWIN0 | PORTWIN1 | PORTWIN2 | PORTWIN3 | PORTWIN4 | PORTWIN5 | PORTWIN6 | PORTWIN7 |
|---|---|---|---|---|---|---|---|---|
1111-1110 | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved |
1101 | CLBOUTH0 | CLBOUTH1 | CLBOUTH2 | CLBOUTH3 | CLBOUTH4 | CLBOUTH5 | CLBOUTH6 | CLBOUTH7 |
1100 | CLBOUTL0 | CLBOUTL1 | CLBOUTL2 | CLBOUTL3 | CLBOUTL4 | CLBOUTL5 | CLBOUTL6 | CLBOUTL7 |
1011 | TMR1_OUT | TMR3_OUT | TU16A_OUT | TU16B_OUT | TMR2_OUT | TMR4_OUT | TU16A_OUT | TU16B_OUT |
1010 | CLKREF_OUT | NCO1_OUT | CLKREF_OUT | NCO1_OUT | CLKREF_OUT | NCO1_OUT | CLKREF_OUT | NCO1_OUT |
1001 | HLVD_OUT | ZCD1_OUT | HLVD_OUT | Reserved | HLVD_OUT | ZCD1_OUT | HLVD_OUT | Reserved |
1000 | CLC1_OUT | CLC2_OUT | CLC3_OUT | CLC4_OUT | CLC5_OUT | CLC6_OUT | CLC7_OUT | CLC8_OUT |
0111 | CCP1_OUT | PWM1S1P1_OUT | PWM2S1P1_OUT | Reserved | Reserved | PWM1S1P2_OUT | PWM2S1P2_OUT | Reserved |
0110 | C1_OUT | C2_OUT | C1_OUT | C2_OUT | C1_OUT | C2_OUT | C1_OUT | C2_OUT |
0101 | SPI1_SS | SPI1_SDO | SPI1_SCK | SPI1_SS | SPI1_SDO | SPI1_SCK | SPI1_SDO | SPI1_SCK |
0100 | TU16A_OUT | TU16B_OUT | TMR2_OUT | TMR4_OUT | TU16A_OUT | TU16B_OUT | TMR2_OUT | TMR4_OUT |
0011 | PORTWIN0PPS | PORTWIN1PPS | PORTWIN0PPS | PORTWIN1PPS | PORTWIN0PPS | PORTWIN1PPS | PORTWIN0PPS | PORTWIN1PPS |
0010 | RC0 | RC1 | RC2 | RC3 | RC4 | RC5 | RC6 | Reserved |
0001 | RW1 | RW2 | RW3 | RW4 | RW5 | RW6 | RW7 | RW0 |
0000 | LATW0 | LATW1 | LATW2 | LATW3 | LATW4 | LATW5 | LATW6 | LATW7 |