13.14.8 Scanner Access Control Register 0

Note:
  1. Setting EN = 0 does not affect any other register content.
  2. Scanner trigger selection can be set using the SCANTRIG register.
  3. This bit can be cleared in software. It is cleared in hardware when LADR > HADR (and a data cycle is not occurring) or when CRCGO = 0.
  4. The CRCEN and CRCGO bits must be set before setting the SGO bit.
  5. See Table 13-2.
Table 13-2. Scanner Operating Modes
TRIGENBURSTMDScanner Operation
00Memory access is requested when the CRC module is ready to accept data; the request is granted if no other higher priority source request is pending.
10Memory access is requested when the CRC module is ready to accept data and trigger selection is true; the request is granted if no other higher priority source request is pending.
x1Memory access is always requested; the request is granted if no other higher priority source request is pending.
Note: Refer to the “System Arbitration” and the “Memory Access Scheme” sections for more details about Priority selection and Memory Access Scheme.
Name: SCANCON0
Offset: 0x360

Bit 76543210 
 ENTRIGENSGO DPSMREGBURSTMDBUSY 
Access R/WR/WR/W/HCR/WR/WR/WR/W 
Reset 0000100 

Bit 7 – EN  Scanner Enable(1)

ValueDescription
1Scanner is enabled
0Scanner is disabled

Bit 6 – TRIGEN  Scanner Trigger Enable(2,5)

ValueDescription
1Scanner trigger is enabled
0Scanner trigger is disabled

Bit 5 – SGO  Scanner GO(3,4)

ValueDescription
1When the CRC is ready, the Memory region set by the MREG bit will be accessed and data are passed to the CRC peripheral
0Scanner operations will not occur

Bit 3 – DPS Scanner Dedicated Peripheral Select

ValueDescription
1CLB module is selected
0CRC module is selected

Bit 2 – MREG  Scanner Memory Region Select(2)

ValueDescription
1Scanner address points to Data EEPROM
0Scanner address points to Program Flash Memory

Bit 1 – BURSTMD  Scanner Burst Mode(5)

ValueDescription
1Memory access request to the CPU Arbiter is always true
0Memory access request to the CPU Arbiter is dependent on the CRC request and trigger

Bit 0 – BUSY Scanner Busy Indicator

ValueDescription
1Scanner cycle is in process
0Scanner cycle is compete (or never started)
Setting EN = 0 does not affect any other register content.Scanner trigger selection can be set using the SCANTRIG register.This bit can be cleared in software. It is cleared in hardware when LADR > HADR (and a data cycle is not occurring) or when CRCGO = 0.The CRCEN and CRCGO bits must be set before setting the SGO bit.See Table   1. Scanner Operating ModesTRIGENBURSTMDScanner Operation00Memory access is requested when the CRC module is ready to accept data; the request is granted if no other higher priority source request is pending.10Memory access is requested when the CRC module is ready to accept data and trigger selection is true; the request is granted if no other higher priority source request is pending.x1Memory access is always requested; the request is granted if no other higher priority source request is pending. Refer to the “System Arbitration” and the “Memory Access Scheme” sections for more details about Priority selection and Memory Access Scheme.