38.2.6 Transfer Counter
In all Host modes, the transfer counter can be used to determine how many data transfers the SPI will send/receive. The transfer counter is comprised of the SPIxTCNT registers and is also partially controlled by the SPIxTWIDTH register.
In all Client modes and when BMODE = 1 in Host modes, the transfer
counter will still decrement as transfers occur and can be used to count the number
of messages sent/received, control SS_out, and trigger TCZIF. Also, when BMODE =
1, the SPIxTWIDTH register can be used in Host and Client modes
to determine the size of messages sent and received by the SPI, even if the transfer
counter is not being actively used to control the number of messages being
sent/received by the SPI module.