40.9.2 High/Low-Voltage Detect Control Register 1

Name: HLVDCON1
Offset: 0x04B

Bit 76543210 
     SEL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – SEL[3:0] High/Low-Voltage Detection Limit Selection

Refer to the “High/Low-Voltage Detect Characteristic” table in the “Electrical Specifications” chapter for more details about the voltage detection limit selection.
Reset States: 
POR/BOR = 0000
All other Resets = uuuu