22.9.3 TRISxy Source Selection Register

Name: TRISxyPPS

Bit 76543210 
    TRISxnPPS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – TRISxnPPS[4:0] Pin xy PPS Tristate Control Selection

Note:
  1. The corresponding TRISxy register bit must be set (TRISxy = 1).
Reset States: 
POR = 00000
All other Resets = uuuuu
ValueNameDescription
11111-10001 N/A Reserved
10000 CLBOUTH[7] CLBOUTH[7] controls the Tri-state/Output of the PORTpin xy(1)
01111 CLBOUTH[6] CLBOUTH[6] controls the Tri-state/Output of the PORTpin xy(1)
01110 CLBOUTH[5] CLBOUTH[5] controls the Tri-state/Output of the PORTpin xy(1)
01101 CLBOUTH[4] CLBOUTH[4] controls the Tri-state/Output of the PORTpin xy(1)
01100 CLBOUTH[3] CLBOUTH[3] controls the Tri-state/Output of the PORTpin xy(1)
01011 CLBOUTH[2] CLBOUTH[2] controls the Tri-state/Output of the PORTpin xy(1)
01010 CLBOUTH[1] CLBOUTH[1] controls the Tri-state/Output of the PORTpin xy(1)
01001 CLBOUTH[0] CLBOUTH[0] controls the Tri-state/Output of the PORTpin xy(1)
01000 CLBOUTL[7] CLBOUTL[7] controls the Tri-state/Output of the PORTpin xy(1)
00111 CLBOUTL[6] CLBOUTL[6] controls the Tri-state/Output of the PORTpin xy(1)
00110 CLBOUTL[5] CLBOUTL[5] controls the Tri-state/Output of the PORTpin xy(1)
00101 CLBOUTL[4] CLBOUTL[4] controls the Tri-state/Output of the PORTpin xy(1)
00100 CLBOUTL[3] CLBOUTL[3] controls the Tri-state/Output of the PORTpin xy(1)
00011 CLBOUTL[2] CLBOUTL[2] controls the Tri-state/Output of the PORTpin xy(1)
00010 CLBOUTL[1] CLBOUTL[1] controls the Tri-state/Output of the PORTpin xy(1)
00001 CLBOUTL[0] CLBOUTL[0] controls the Tri-state/Output of the PORTpin xy(1)
00000 TRIS TRISxy controls the Tri-state/Output of the PORTpin xy