29.10.5 TxCLKCON

Timer Clock Source Selection Register
Name: TxCLKCON
Offset: 0x321,0x32E

Bit 76543210 
    CS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – CS[4:0] Timer Clock Source Selection

Table 29-3. Clock Source Selection
ValueClock Source
Timer2Timer4
11111 - 10101Reserved
10100CLC8_OUT
10011CLC7_OUT
10010CLC6_OUT
10001CLC5_OUT
10000CLC4_OUT
01111CLC3_OUT
01110CLC2_OUT
01101CLC1_OUT
01100Reserved
01011ZCD1_OUT
01010NCO1_OUT
01001CLKREF_OUT
01000EXTOSC
00111SOSC
00110MFINTOSC (31.25 kHz)
00101MFINTOSC (500 kHz)
00100LFINTOSC
00011HFINTOSC
00010FOSC
00001FOSC/4
00000Pin selected by T2INPPSPin selected by T4INPPS