8.9.2 In-Circuit Serial Programming Interface Enable Register

Note:
  1. This register can only be accessed by software that was programmed into the device boot block prior to the Programming and Debugging Interface Disable (PDID) feature being activated (ICSPDIS = 0).
  2. The EN bit can only be set after following the unlock sequence on the ICSPLOCK register. The EN bit will be cleared when a Power-on Reset event occurs.
  3. Refer to the Enhanced Code Protection section of the "Device Configuration" chapter for more information.
Name: ICSPEN
Offset: 0x0039

Bit 76543210 
        EN 
Access R/W 
Reset 0 

Bit 0 – EN ICSP Enable

ValueNameDescription
x ICSPDIS = 1 ICSP interface is enabled
0 ICSPDIS = 0 ICSP interface is enabled temporarily for all commands except Bulk Erase
1 ICSPDIS = 0 ICSP interface is disabled
This register can only be accessed by software that was programmed into the device boot block prior to the Programming and Debugging Interface Disable (PDID) feature being activated (ICSPDIS = 0). The EN bit can only be set after following the unlock sequence on the ICSPLOCK register. The EN bit will be cleared when a Power-on Reset event occurs. Refer to the Enhanced Code Protection section of the "Device Configuration" chapter for more information.