37.6 General Purpose Manchester (Full-Featured UARTs Only)

General purpose Manchester is a subset of the DALI mode. When the UxP1L register is cleared, there is no minimum wait time between frames. This allows full- and half-duplex operation because writes to the UxTXB register are not held waiting for a receive operation to complete.

General purpose Manchester operation maintains all other aspects of DALI mode as shown in Figure 37-9 such as:

  • Single-pulse Start bit
  • Most Significant bit first
  • No stop periods between back-to-back bytes

The general purpose Manchester mode is configured with the following settings:

  • MODE = ‘b1000
  • TXEN = 1
  • RXEN = 1
  • UxP1 = 0h
  • UxBRG = desired baud rate
  • TXPOL and RXPOL = desired Idle state
  • STP = desired number of stop periods
  • RxyPPS = TX pin selection code
  • TX pin TRIS control = 0
  • RXPPS = RX pin selection code
  • RX pin TRIS control = 1
  • Input pin ANSEL bit = 0
  • ON = 1

The Manchester bit stream timing is shown in Figure 37-9.