41.1 Independent Gain Amplifiers

The output of the FVR is routed through two independent programmable gain amplifiers. Each amplifier can be programmed for a gain of 1x, 2x or 4x, to produce the three possible voltage levels.

The ADFVR bits are used to enable and configure the gain amplifier settings for the reference supplied to the ADC module. Refer to the “ADC - Analog-to-Digital Converter with Computation Module” chapter for additional information.
The CDAFVR bits are used to enable and configure the gain amplifier settings for the reference supplied to the DAC and comparator modules. Refer to the “DAC - Digital-to-Analog Converter Module” and “CMP - Comparator Module” chapters for additional information.

Refer to the figure below for the block diagram of the FVR module.

Figure 41-1. Fixed Voltage Reference Block Diagram
Important: Changing an analog peripheral's reference voltage while the peripheral is enabled may cause undesirable behavior, including device resets, oscillator drift, or reliability issues. If the analog peripheral's reference voltage must be changed, disable the peripheral, update the reference voltage, and then re-enable the peripheral. This applies to all analog peripherals, such as the ADC, DAC, Comparator, etc.