26.3 Selectable Duty Cycle
The DC bits are
used to modify the duty cycle of the output clock. A duty cycle of 0%, 25%, 50%, or 75% can
be selected for all clock rates when the DIV value is
not
0b000. When DIV = 0b000, the duty cycle defaults to
50% for all values of DC except 0b00, in which case the duty cycle is 0%
(constant low output).Important: Clock dividers and clock
duty cycles can be changed while the module is enabled but doing so may cause glitches to
occur on the output. To avoid possible glitches, clock dividers and clock duty cycles will
be changed only when the EN bit is clear.