24.7 Register Overlay
All CLCs in this device share the same set of registers. Only one CLC instance is accessible at a
time. The value in the CLCSELECT register is one less
than the selected CLC instance. For example, a CLCSELECT value
of ‘0’ selects CLC1.