In Client mode, SCK is an input and must be configured to the same polarity and clock
edge as the host device. As in Host mode, the polarity of the clock input is controlled by the
CKP
bit, and the clock edge used for transmitting data is controlled by the CKE bit.
DS40002671A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.