38.6.3.4 Receiver Overflow and Transmitter Underflow Interrupts
The receiver overflow interrupt triggers if data are received when the receive FIFO is already full and RXR = 1. In this case, the data will be discarded, and the RXOIF bit will be set. The Receiver Overflow Interrupt Enable bit is RXOIE.
The Transmitter Underflow Interrupt flag triggers if a data transfer begins when the transmit FIFO is empty and TXR = 1. In this case, the most recently received data will be transmitted and the TXUIF bit will be set. The Transmitter Underflow Interrupt Enable bit is TXUIE.
Both these interrupts will only occur in Client mode, as Host mode will not allow the receive FIFO to overflow or the transmit FIFO to underflow.