31.2.3 Software Interrupt Mode
When the Capture mode is changed, a false capture interrupt may be generated. The user will keep the CCPxIE Interrupt Enable bit of the PIEx register clear to avoid false interrupts. Additionally, the user will clear the CCPxIF Interrupt Flag bit of the PIRx register following any change in Operating mode.
Important: Clocking Timer1 from the system clock
(FOSC) must not be used in Capture mode. For Capture mode to recognize the
trigger event on the CCPx pin, Timer1 must be clocked from the instruction clock
(FOSC/4) or from an external clock source.