9.5 Data Addressing Modes
Information in the data memory space can be addressed in several ways. For most instructions, the Addressing mode is fixed. Other instructions may use up to three modes, depending on which operands are used and whether or not the extended instruction set is enabled.
The Addressing modes are:
- Inherent
- Literal
- Direct
- Indirect
An additional Addressing mode, Indexed Literal Offset, is available
when the extended instruction set is enabled (XINST Configuration bit =
1). Its operation is discussed in greater detail in the Indexed Addressing with Literal Offset section.