28.13.4 TxGATE

Timer Gate Source Selection Register
Name: TxGATE
Offset: 0x316,0x327

Bit 76543210 
    GSS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – GSS[4:0] Timer Gate Source Selection

Table 28-5. Timer Gate Sources
ValueGate Source
Timer1Timer3
11111 - 11100Reserved
11011CLC8_OUT
11010CLC7_OUT
11001CLC6_OUT
11000CLC5_OUT
10111CLC4_OUT
10110CLC3_OUT
10101CLC2_OUT
10100CLC1_OUT
10011Reserved
10010ZCD1_OUT
10001C2_OUT
10000C1_OUT
01111NCO1_OUT
01110Reserved
01101Reserved
01100PWM2S1P2_OUT
01011PWM2S1P1_OUT
01010PWM1S1P2_OUT
01001PWM1S1P1_OUT
01000Reserved
00111CCP1_OUT
00110Reserved
00101TMR4_Postscaler_OUT
00100TMR3_OUTReserved
00011TMR2_Postscaler_OUT
00010ReservedTMR1_OUT
00001TMR0_OUT
00000Pin selected by T1GPPSPin selected by T3GPPS