21.6.1 IOCxF

Interrupt-on-Change Flag Register
Important:
  • If MCLRE = 1 or LVP = 1, the MCLR pin port functionality is disabled and IOC on that pin is not available
  • Refer to the “Pin Allocation Table” for details about pins with configurable IOC per port
Name: IOCxF

Bit 76543210 
 IOCxF7IOCxF6IOCxF5IOCxF4IOCxF3IOCxF2IOCxF1IOCxF0 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCxFn Interrupt-on-Change Flag

ValueNameDescription
1 IOCxP[n] = 1 A positive edge was detected on the Rx[n] pin
1 IOCxN[n] = 1 A negative edge was detected on the Rx[n] pin
0 IOCxP[n] = x and IOCxN[n] = x No change was detected, or the user cleared the detected change
If MCLRE = 1 or LVP = 1, the MCLR pin port functionality is disabled and IOC on that pin is not available Refer to the “Pin Allocation Table” for details about pins with configurable IOC per port