34.2 Operating Modes
The CWG module can operate in six different modes, as specified by the MODE bits:
- Half Bridge mode
- Push-Pull mode
- Asynchronous Steering mode
- Synchronous Steering mode
- Full Bridge mode, Forward
- Full Bridge mode, Reverse
All modes accept a single pulse input and provide up to four outputs as described in the following sections.
All modes include auto-shutdown control as described in the Auto-Shutdown section.