23.1 Features

  • A subset of the device I/O pins can be powered by VDDIOx
  • The VDDIOx supply can ramp up and down independently of the VDD supply
  • VDDIOx Supply Voltage Monitoring with Dedicated System Level Interrupt
  • Configurable Low-Voltage Detection Circuit for VDDIOx Power Domain with Dedicated System Level Interrupt
  • Internal ADC Channel for measuring VDDIOx Supply Voltage