15.2.2 WWDT Is Off in Sleep
When the WDTE Configuration bits are set to ‘b10, the WWDT is on, except
in Sleep mode. WWDT protection is not active during Sleep.
When the WDTE Configuration bits are set to ‘b10, the WWDT is on, except
in Sleep mode. WWDT protection is not active during Sleep.
DS40002671B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.