15.2.3 WWDT Controlled by Software
When the WDTE Configuration bits are set to ‘b01, the WWDT is
controlled by the SEN bit. WWDT protection is unchanged by Sleep. See Table 15-1 for more details.
When the WDTE Configuration bits are set to ‘b01, the WWDT is
controlled by the SEN bit. WWDT protection is unchanged by Sleep. See Table 15-1 for more details.
DS40002671B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.