23.4.2 MVIO Status Register
Note:
- This bit will always read back as
'
0' when the VDDIOx Low-Voltage detection is disabled (LVD =0b000), and when the the VDDIOx voltage domain is not ready for use. - When the LVDEN bit is disabled or
when the LVD[3:0] bits are clear (LVD[3:0] ==
'b0000), the associated system level interrupts (VDDIOxLVDRIF and VDDIOxLVDFIF) will no longer operate and should be disabled using the respective interrupt enable bit (VDDIOxLVDRIE and VDDIOxLVDFIE). The system level interrupts will operate when the LVDEN bit is enabled and the LVD[3:0] bits have a non-zero value (LVD[3:0] !='b0000).
| Name: | VDDIOxSTAT |
| Offset: | 0x010E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LVDSTAT | RDY | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bit 6 – LVDSTAT VDDIOx Low Voltage Detect Output(1)
| Value | Description |
|---|---|
1 |
VDDIOx voltage is below the selected detection limit (LVD) |
0 |
VDDIOx voltage is above the selected detection limit (LVD) |
Bit 5 – RDY VDDIOx Ready Status Flag
| Value | Description |
|---|---|
1 |
VDDIOx supply is within an acceptable range and this voltage domain is ready to use |
0 |
VDDIOx supply is not within an acceptable range and this voltage domain is not ready to use |