25.3.2 CLB Software Input Registers
The CLB Software Input (CLBSWINH:L) 8-bit registers can be used by user software to “bit bang” values into the CLB Look-up Tables (LUTs). The CLB module can be programmed to use the bits from the CLBSWIN registers as inputs to the LUTs.