25.4 CLB Module Outputs

The CLB BLE’s outputs are available directly as feedback to other CLB resources or could be routed to other peripherals. Up to 32 of the 128 BLE outputs can be read using the CLBOUTL, CLBOUTH, CLBSWOUTL, and CLBSWOUTH registers.

Important:

The Microchip CLB Synthesizer provides a graphical user interface that allows easy configuration and automatic selections of the BLE outputs.