25.10.1 CLB Control Register
| Name: | CLBCON |
| Offset: | 0x00C0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | LOAD | DB1 | DB0 | ||||||
| Access | R/W | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 7 – EN CLB Software Enable
| Value | Description |
|---|---|
| 1 | CLB module is enabled |
| 0 | CLB module is disabled |
Bit 6 – LOAD CLB Load Status
| Value | Description |
|---|---|
| 1 | CLB has been configured from the data stored in PFM |
| 0 | CLB has not been configured |