4.3.2.6 Start/Stop Condition
All transactions to the TA010-TFLXAUTH begin with a Start condition; therefore, a Start can only be transmitted by the host to the client. Likewise, all transactions are terminated with a Stop condition, and, thus, a Stop condition can only be transmitted by the host to the client.
The Start and Stop conditions require identical biasing of the SI/O line. The Start/Stop condition is created by holding the SI/O line at a voltage of VPUP for a duration of tHTSS.
The following figures depict the Start and Stop conditions.