5.3.3.2 Data Communication Timing

Table 5-5. Data Communication TimingUnless otherwise indicated, these values are applicable over the specified operating range from TA = -40℃ to +125℃, VCC = +1.65V to +5.5V, CL = 100 pF.
Parameter and Condition(1)Sym.Frame TypeMin.Max.Units
Bit Frame Duration(6, 7)tBITInput and Output Bit FrametLOW0 + tPUP(2) + tRCV75µs
SI/O High Time for Start/Stop Condition(6)tHTSSInput Bit Frame150—µs
SI/O Low Time, Logic ‘0’ Condition(6)tLOW0Input Bit Frame616µs
SI/O Low Time, Logic ‘1’ Condition(6)tLOW1Input Bit Frame12µs
Host SI/O Low Time during Read(6)tRDOutput Bit Frame12 – tPUP(2)µs
Host Read Strobe Time(6)tMRSOutput Bit FrametRD + tPUP(2)2µs

Data Output Hold Time

(Logic ‘0’)(7)
tHLD0Output Bit Frame26µs
Client Recovery Time(6, 7)tRCVInput and Output Bit Frame4(3, 4)—µs
Glitch Filter(5)tIGNORE_SWIInput Bit Frame50500ns
Note:
  1. AC measurement conditions for the table above:
    • All parameters are production tested unless otherwise noted.
    • Loading capacitance on SI/O: 100 pF
    • VPUP: Applied at minimum and maximum VCC
  2. tPUP is the time required to be pulled up from VIL to VIH when the SI/O line is released. This value is application-specific and is a function of the loading capacitance on the SI/O line as well as the RPUP chosen.
  3. The system designer must select a combination of RPUP, CBUS and tBIT such that the minimum tRCV is satisfied. The relationship of tRCV within the bit frame can be expressed by the following formula: tBIT = tLOW0 + tPUP + tRCV.
  4. Microchip’s AT21CS11 supports 2 µs.
  5. The glitch filter is assured to suppress all pulses below the min value but may suppress values as great as the max value over all process, voltage and temperature conditions.
  6. The host system must ensure the parameter timing values are met.
  7. By design, the TA010-TFLXAUTH ensures this timing parameter is met.