2.1 EEPROM Data Zone
The data zone is made up of four slots of differing sizes with predefined uses. Table 1 defines how each slot can be used. Slot 0 is always locked and stores an ECC Private key. Slots 1 to 3 are individually lockable.
| Slot | Blocks | Bytes | Bits | Use | Notes |
|---|---|---|---|---|---|
| 0 | 1 | 32 | 256 | Primary ECC Private Key | No read/write access |
| 1 | 10 | 320 | 2560 | Device and Signer compressed certificate | Writes allowed unless slot is locked. Slot is always readable. |
| 2 | 2 | 64 | 512 | General Data Storage | Writes allowed unless slot is locked. Slot is always readable. |
| 3 | 1 | 32 | 256 | HMAC Secret Key | Writes allowed unless slot is locked. No read access. |