4.4.3 Command Completion Polling
After a complete command is sent to the TA010-TFLXAUTH, the device will be busy until the command computation completes. The system has options depending on the I/O, as noted below:
- Polling:
It is recommended that the system wait tEXEC (typical), then send a read sequence (see I/O Transmission from the TA010-TFLXAUTH). If the device NACKs the device address, then it is still busy. The system may delay for some time or immediately send another read sequence, looping on NACK again. After a total delay of tEXEC (max.), the device will complete the computation and return the results.
- Single Delay:
The system must wait tEXEC (max.), after which the device will complete the execution, and the result can be read from the device using a normal read sequence.